How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | F: | 5.81 |
| I: | 7.5 in | RQ: | 7.35 in |
| AE1: | 0.97 | T: | 3 |
| AG: | 10.5 | LQ: | 7.85 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | J: | 11 in |
| AD: | 8.85 | BD: | 6.5 |
| AE2: | 0.68 | AK: | 4.5 |
| BE: | 0.38 in | D: | 5.12 |
| AJ: | 5.88 | C: | 14 in |
| G: | 2.91 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Bore Code: | 48 | Series Code: | GR |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-H1 |
| Motor Frame Size: | 56 | Model Code: | HMQ852 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 10.538 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 58 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

