How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 6.5 | AG: | 10.5 |
| AE1: | 0.97 | T: | 3.188 |
| G: | 2.91 | D: | 5.12 |
| I: | 7.5 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | J: | 11 in |
| RQ: | 7.35 in | AE2: | 0.68 |
| B: | 13 | V: | 4.26 in |
| LQ: | 7.85 in | C: | 14 in |
| BF: | 0.41 | F: | 5.81 |
| AJ: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ852 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Output RPM: | 58 |
| Series Code: | GR | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 10.538 | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

