How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | T: | 2 |
| I: | 7.5 in | C: | 14 in |
| V: | 4.26 in | AG: | 10.5 |
| BE: | 0.38 in | LQ: | 7.85 in |
| AE2: | 0.68 | AJ: | 5.88 |
| AE1: | 0.97 | F: | 5.81 |
| G: | 2.91 | D: | 5.12 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| B: | 13 | AK: | 4.5 |
| AD: | 8.85 | J: | 11 in |
| RQ: | 7.35 in |
Technical Specifications
| Output Diameter (in): | 2 in | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 56 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Output RPM: | 43 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ852 |
| Series Code: | GR | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 8.105 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

