How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | J: | 11 in |
| RQ: | 7.35 in | AE1: | 0.97 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| D: | 5.12 | C: | 14 in |
| I: | 7.5 in | AG: | 10.5 |
| AE2: | 0.68 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 6.5 |
| AJ: | 5.88 | AD: | 8.85 |
| G: | 2.91 | T: | 2.25 |
| V: | 4.26 in | BF: | 0.41 |
| LQ: | 7.85 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output RPM: | 43 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.25 in | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ852 | Gear Type: | Worm |
| Bore Code: | 36 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.105 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Series Code: | GR | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

