How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | C: | 14 in |
| T: | 2.25 | AK: | 4.5 |
| AJ: | 5.88 | J: | 11 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| AE2: | 0.68 | RQ: | 7.35 in |
| F: | 5.81 | I: | 7.5 in |
| BF: | 0.41 | AD: | 8.85 |
| BD: | 6.5 | V: | 4.26 in |
| D: | 5.12 | BE: | 0.38 in |
| AE1: | 0.97 | LQ: | 7.85 in |
| AG: | 10.5 |
Technical Specifications
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Series Code: | GR | Model Code: | HMQ852 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.25 in | Output RPM: | 35 |
| Output Shaft Direction: | H1 | Ratio Range: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Input HP @ 1750 RPM: | 6.777 |
| Input Bore (C Face): | 0.625 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

