Grove Gear W8520581.39 - HMQ852-50-H1-56-39
Part #:W8520581.39
Catalog #:HMQ852-50-H1-56-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE2: | 0.68 |
| F: | 5.81 | LQ: | 7.85 in |
| I: | 7.5 in | V: | 4.26 in |
| T: | 2.438 | BE: | 0.38 in |
| RQ: | 7.35 in | AE1: | 0.97 |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 6.5 | C: | 14 in |
| AD: | 8.85 | B: | 13 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AG: | 10.5 | AJ: | 5.88 |
| J: | 11 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ852 | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.777 | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Bore Code: | 39 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

