How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | C: | 14 in |
| AE2: | 0.68 | AG: | 10.5 |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | LQ: | 7.85 in |
| B: | 13 | BE: | 0.38 in |
| V: | 4.26 in | AD: | 8.85 |
| T: | 2.5 | G: | 2.91 |
| I: | 7.5 in | RQ: | 7.35 in |
| D: | 5.12 | F: | 5.81 |
| BD: | 6.5 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 |
Technical Specifications
| Output RPM: | 35 | Output Diameter (in): | 2.5 in |
| Ratio Range: | 50:1 | Bore Code: | 40 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | HMQ852 | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 6.777 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

