How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AD: | 8.85 |
| AE2: | 0.68 | AK: | 4.5 |
| C: | 14 in | T: | 2.688 |
| V: | 4.26 in | F: | 5.81 |
| AE1: | 0.97 | BD: | 6.5 |
| D: | 5.12 | I: | 7.5 in |
| RQ: | 7.35 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| J: | 11 in | G: | 2.91 |
| BE: | 0.38 in | B: | 13 |
| AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Model Code: | HMQ852 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 2.688 in |
| Output RPM: | 35 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 50:1 | Series Code: | GR |
| Bore Code: | 43 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.777 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

