How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | B: | 13 |
| AK: | 4.5 | AJ: | 5.88 |
| AE1: | 0.97 | BE: | 0.38 in |
| I: | 7.5 in | D: | 5.12 |
| C: | 14 in | AE2: | 0.68 |
| BD: | 6.5 | J: | 11 in |
| T: | 2.938 | LQ: | 7.85 in |
| BF: | 0.41 | RQ: | 7.35 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AD: | 8.85 |
| F: | 5.81 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Model Code: | HMQ852 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 6.777 | Output Key: | 3/4 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Ratio Range: | 50:1 | Center Distance (in): | 5.25 |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

