How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BD: | 6.5 |
| T: | 3 | D: | 5.12 |
| BF: | 0.41 | I: | 7.5 in |
| AE1: | 0.97 | J: | 11 in |
| LQ: | 7.85 in | AG: | 10.5 |
| AK: | 4.5 | C: | 14 in |
| AE2: | 0.68 | V: | 4.26 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | RQ: | 7.35 in |
| F: | 5.81 | B: | 13 |
| BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.777 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 48 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Series Code: | GR | Output Diameter (in): | 3 in |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ852 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

