How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.41 |
| AD: | 8.85 | V: | 4.26 in |
| T: | 3.438 | J: | 11 in |
| D: | 5.12 | LQ: | 7.85 in |
| B: | 13 | RQ: | 7.35 in |
| AK: | 4.5 | AG: | 10.5 |
| C: | 14 in | AE2: | 0.68 |
| BD: | 6.5 | AJ: | 5.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | AE1: | 0.97 |
| BE: | 0.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Series Code: | GR |
| Service Factor: | 1 | Bore Code: | 55 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Center Distance (in): | 5.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Model Code: | HMQ852 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 6.777 |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 56 |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

