Grove Gear W8520582.36 - HMQ852-60-H1-56-36
Part #:W8520582.36
Catalog #:HMQ852-60-H1-56-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AK: | 4.5 |
| BD: | 6.5 | AE2: | 0.68 |
| AG: | 10.5 | AD: | 8.85 |
| T: | 2.25 | RQ: | 7.35 in |
| BE: | 0.38 in | C: | 14 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| V: | 4.26 in | BF: | 0.41 |
| LQ: | 7.85 in | B: | 13 |
| AJ: | 5.88 | F: | 5.81 |
| J: | 11 in | D: | 5.12 |
| I: | 7.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output RPM: | 29 |
| Bore Code: | 36 | Motor Frame Size: | 56 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.25 in |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 5.816 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Ratio: | 60:1 |
| Model Code: | HMQ852 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

