How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 14 in |
| AE2: | 0.68 | AJ: | 5.88 |
| RQ: | 7.35 in | AD: | 8.85 |
| LQ: | 7.85 in | AK: | 4.5 |
| I: | 7.5 in | T: | 2.938 |
| J: | 11 in | V: | 4.26 in |
| BF: | 0.41 | D: | 5.12 |
| AE1: | 0.97 | F: | 5.81 |
| BD: | 6.5 | AG: | 10.5 |
| B: | 13 | G: | 2.91 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 29 | Reducer: | Worm - Right Angle |
| Bore Code: | 47 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Series Code: | GR | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Model Code: | HMQ852 | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 5.816 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

