Grove Gear W8520583.32 - HMQ852-80-H1-56-32
Part #:W8520583.32
Catalog #:HMQ852-80-H1-56-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | C: | 14 in |
| BE: | 0.38 in | D: | 5.12 |
| F: | 5.81 | AE1: | 0.97 |
| RQ: | 7.35 in | AJ: | 5.88 |
| G: | 2.91 | AG: | 10.5 |
| J: | 11 in | V: | 4.26 in |
| T: | 2 | BF: | 0.41 |
| B: | 13 | AK: | 4.5 |
| LQ: | 7.85 in | BD: | 6.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AD: | 8.85 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 21 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | HMQ852 |
| Ratio: | 80:1 | Motor Frame Size: | 56 |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.906 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Bore Code: | 32 | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

