Grove Gear W8520583.39 - HMQ852-80-H1-56-39
Part #:W8520583.39
Catalog #:HMQ852-80-H1-56-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.68 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| T: | 2.438 | J: | 11 in |
| BD: | 6.5 | D: | 5.12 |
| AD: | 8.85 | B: | 13 |
| I: | 7.5 in | C: | 14 in |
| RQ: | 7.35 in | F: | 5.81 |
| AJ: | 5.88 | AG: | 10.5 |
| AK: | 4.5 | G: | 2.91 |
| LQ: | 7.85 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Bore Code: | 39 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.906 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2.438 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Model Code: | HMQ852 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | H1 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-H1 | Output RPM: | 21 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

