How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| T: | 3.188 | LQ: | 7.85 in |
| J: | 11 in | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.41 |
| AK: | 4.5 | BD: | 6.5 |
| AJ: | 5.88 | D: | 5.12 |
| RQ: | 7.35 in | BE: | 0.38 in |
| C: | 14 in | AE2: | 0.68 |
| G: | 2.91 | AE1: | 0.97 |
| B: | 13 | I: | 7.5 in |
| F: | 5.81 |
Technical Specifications
| Model Code: | HMQ852 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output RPM: | 21 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Assembly: | HMQ-H1 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.906 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

