Grove Gear W8520584.32 - HMQ852-100-H1-56-32
Part #:W8520584.32
Catalog #:HMQ852-100-H1-56-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | F: | 5.81 |
| AE2: | 0.68 | RQ: | 7.35 in |
| LQ: | 7.85 in | D: | 5.12 |
| J: | 11 in | BD: | 6.5 |
| AG: | 10.5 | V: | 4.26 in |
| AE1: | 0.97 | BE: | 0.38 in |
| B: | 13 | T: | 2 |
| C: | 14 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AD: | 8.85 | G: | 2.91 |
| AK: | 4.5 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output RPM: | 17 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 32 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.072 | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ852 |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

