How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| I: | 7.5 in | BD: | 6.5 |
| G: | 2.91 | C: | 14 in |
| BE: | 0.38 in | V: | 4.26 in |
| AD: | 8.85 | AG: | 10.5 |
| BF: | 0.41 | D: | 5.12 |
| T: | 2.5 | AJ: | 5.88 |
| RQ: | 7.35 in | F: | 5.81 |
| AK: | 4.5 | B: | 13 |
| AE1: | 0.97 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Model Code: | HMQ852 |
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.072 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

