How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BF: | 0.41 |
| D: | 5.12 | AJ: | 5.88 |
| AD: | 8.85 | F: | 5.81 |
| AE1: | 0.97 | J: | 11 in |
| V: | 4.26 in | C: | 14 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 2.688 |
| BD: | 6.5 | G: | 2.91 |
| AG: | 10.5 | AE2: | 0.68 |
| B: | 13 |
Technical Specifications
| Ratio: | 100:1 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | HMQ852 |
| Input HP @ 1750 RPM: | 2.072 | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

