How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE2: | 0.68 |
| AE1: | 0.97 | BD: | 6.5 |
| J: | 11 in | T: | 3 |
| AJ: | 5.88 | LQ: | 7.85 in |
| V: | 4.26 in | AD: | 8.85 |
| C: | 14 in | D: | 5.12 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| G: | 2.91 | I: | 7.5 in |
| RQ: | 7.35 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 2.072 |
| Model Code: | HMQ852 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 3 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | H1 | Ratio: | 100:1 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 56 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Output RPM: | 17 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

