How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ: | 7.85 in |
| B: | 13 | BD: | 6.5 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 7.5 in | G: | 2.91 |
| C: | 14 in | T: | 2.938 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| V: | 4.26 in | AG: | 10.5 |
| J: | 11 in | AK: | 4.5 |
| AE1: | 0.97 | RQ: | 7.35 in |
| BE: | 0.38 in | F: | 5.81 |
| AE2: | 0.68 |
Technical Specifications
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Output RPM: | 350 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 47 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 1675 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 32.51 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Model Code: | HMQ852 |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

