How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AD: | 8.85 |
| LQ: | 7.85 in | AE1: | 0.97 |
| AK: | 4.5 | C: | 14 in |
| B: | 13 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | BD: | 6.5 |
| F: | 5.81 | BF: | 0.41 |
| V: | 4.26 in | AG: | 10.5 |
| I: | 7.5 in | T: | 3 |
| AJ: | 5.88 | J: | 11 in |
| RQ: | 7.35 in | G: | 2.91 |
| AE2: | 0.68 |
Technical Specifications
| Output Diameter (in): | 3 in | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1675 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140 | Ratio Range: | 5:1 |
| Series Code: | GR | Output Key: | 3/4 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 350 |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 32.51 |
| Model Code: | HMQ852 | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

