How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AE2: | 0.68 |
| V: | 4.26 in | AJ: | 5.88 |
| LQ: | 7.85 in | T: | 3.188 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| RQ: | 7.35 in | BD: | 6.5 |
| BF: | 0.41 | F: | 5.81 |
| B: | 13 | D: | 5.12 |
| C: | 14 in | BE: | 0.38 in |
| I: | 7.5 in | J: | 11 in |
| AG: | 10.5 | AK: | 4.5 |
| G: | 2.91 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 32.51 |
| Shaft Seal Material: | Viton | Model Code: | HMQ852 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1675 | Motor Frame Size: | 140 |
| Output Diameter (in): | 3.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 51 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-H1 |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Center Distance (in): | 5.25 | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

