How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 4.26 in |
| C: | 14 in | J: | 11 in |
| LQ: | 7.85 in | AE2: | 0.68 |
| BE: | 0.38 in | RQ: | 7.35 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| G: | 2.91 | I: | 7.5 in |
| AG: | 10.5 | D: | 5.12 |
| BF: | 0.41 | B: | 13 |
| F: | 5.81 | AE1: | 0.97 |
| AD: | 8.85 | BD: | 6.5 |
| T: | 3.438 |
Technical Specifications
| Input HP @ 1750 RPM: | 32.51 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 55 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Assembly: | HMQ-H1 | Model Code: | HMQ852 |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 1675 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Series Code: | GR | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 350 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

