How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BE: | 0.38 in |
| AE2: | 0.68 | J: | 11 in |
| AG: | 10.5 | V: | 4.26 in |
| T: | 2.688 | B: | 13 |
| G: | 2.91 | I: | 7.5 in |
| AJ: | 5.88 | RQ: | 7.35 in |
| AK: | 4.5 | LQ: | 7.85 in |
| BD: | 6.5 | D: | 5.12 |
| C: | 14 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| F: | 5.81 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 43 |
| Thrust Rating - output shaft: | 2021 | Motor Frame Size: | 140 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Model Code: | HMQ852 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 28.1 | Input Bore (C Face): | 0.875 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

