How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | AE2: | 0.68 |
| BF: | 0.41 | T: | 3 |
| G: | 2.91 | AE1: | 0.97 |
| AD: | 8.85 | C: | 14 in |
| J: | 11 in | LQ: | 7.85 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 6.5 | B: | 13 |
| V: | 4.26 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| D: | 5.12 | AG: | 10.5 |
| F: | 5.81 |
Technical Specifications
| Bore Code: | 48 | Model Code: | HMQ852 |
| Series Code: | GR | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2021 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output RPM: | 233 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 28.1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

