How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.41 |
| B: | 13 | RQ: | 7.35 in |
| BD: | 6.5 | AE1: | 0.97 |
| AJ: | 5.88 | AD: | 8.85 |
| BE: | 0.38 in | F: | 5.81 |
| AE2: | 0.68 | C: | 14 in |
| LQ: | 7.85 in | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AK: | 4.5 |
| D: | 5.12 | J: | 11 in |
| T: | 2.188 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 23.15 |
| Bore Code: | 35 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ852 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Ratio Range: | 10:1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 0.875 | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

