How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | I: | 7.5 in |
| V: | 4.26 in | G: | 2.91 |
| B: | 13 | LQ: | 7.85 in |
| BD: | 6.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | RQ: | 7.35 in |
| AK: | 4.5 | J: | 11 in |
| C: | 14 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 5.12 |
| AG: | 10.5 | AD: | 8.85 |
| AE1: | 0.97 | BE: | 0.38 in |
| T: | 2.688 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Series Code: | GR | Model Code: | HMQ852 |
| Output Diameter (in): | 2.688 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 43 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 23.15 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2449 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

