How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| LQ: | 7.85 in | C: | 14 in |
| B: | 13 | I: | 7.5 in |
| J: | 11 in | RQ: | 7.35 in |
| BE: | 0.38 in | V: | 4.26 in |
| T: | 2 | F: | 5.81 |
| AE1: | 0.97 | AG: | 10.5 |
| AD: | 8.85 | D: | 5.12 |
| BF: | 0.41 | BD: | 6.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| G: | 2.91 |
Technical Specifications
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 18.11 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Model Code: | HMQ852 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3033 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 15:1 |
| Output RPM: | 116 | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Output Shaft Direction: | H1 |
| Bore Code: | 32 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

