How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| BE: | 0.38 in | AG: | 10.5 |
| B: | 13 | AK: | 4.5 |
| G: | 2.91 | LQ: | 7.85 in |
| AE2: | 0.68 | BF: | 0.41 |
| BD: | 6.5 | F: | 5.81 |
| J: | 11 in | C: | 14 in |
| V: | 4.26 in | I: | 7.5 in |
| AJ: | 5.88 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| T: | 2.25 |
Technical Specifications
| Thrust Rating - output shaft: | 3033 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | HMQ852 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Ratio Range: | 15:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 18.11 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output RPM: | 116 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 140 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

