How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | AE1: | 0.97 |
| G: | 2.91 | AD: | 8.85 |
| I: | 7.5 in | AE2: | 0.68 |
| BF: | 0.41 | D: | 5.12 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| T: | 2.438 | BE: | 0.38 in |
| B: | 13 | V: | 4.26 in |
| AJ: | 5.88 | BD: | 6.5 |
| J: | 11 in | LQ: | 7.85 in |
| AK: | 4.5 | C: | 14 in |
| F: | 5.81 |
Technical Specifications
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Series Code: | GR |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 18.11 | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.438 in |
| Output RPM: | 116 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 3033 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ852 | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

