How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | D: | 5.12 |
| BD: | 6.5 | AE1: | 0.97 |
| F: | 5.81 | BF: | 0.41 |
| AD: | 8.85 | AG: | 10.5 |
| B: | 13 | LQ: | 7.85 in |
| RQ: | 7.35 in | V: | 4.26 in |
| J: | 11 in | I: | 7.5 in |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 2.688 | AJ: | 5.88 |
| G: | 2.91 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | HMQ852 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Output RPM: | 116 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Bore Code: | 43 | Ratio Range: | 15:1 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.688 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 18.11 | Thrust Rating - output shaft: | 3033 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

