How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | F: | 5.81 |
| J: | 11 in | LQ: | 7.85 in |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 2.938 | AJ: | 5.88 |
| AE1: | 0.97 | RQ: | 7.35 in |
| G: | 2.91 | AD: | 8.85 |
| V: | 4.26 in | B: | 13 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| D: | 5.12 | C: | 14 in |
| AG: | 10.5 | I: | 7.5 in |
| BD: | 6.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 0.875 | Output RPM: | 116 |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ852 |
| Output Diameter (in): | 2.938 in | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 18.11 |
| Series Code: | GR | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3033 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

