How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | I: | 7.5 in |
| BE: | 0.38 in | BD: | 6.5 |
| V: | 4.26 in | BF: | 0.41 |
| RQ: | 7.35 in | AG: | 10.5 |
| J: | 11 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AE2: | 0.68 | G: | 2.91 |
| T: | 2.438 | C: | 14 in |
| D: | 5.12 | AJ: | 5.88 |
| AK: | 4.5 | AE1: | 0.97 |
| B: | 13 |
Technical Specifications
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Output RPM: | 87 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Model Code: | HMQ852 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 39 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.56 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

