How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | D: | 5.12 |
| AD: | 8.85 | J: | 11 in |
| F: | 5.81 | AG: | 10.5 |
| BF: | 0.41 | T: | 3.188 |
| BD: | 6.5 | AK: | 4.5 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| B: | 13 | AJ: | 5.88 |
| LQ: | 7.85 in | I: | 7.5 in |
| V: | 4.26 in | RQ: | 7.35 in |
| BE: | 0.38 in | G: | 2.91 |
| AE2: | 0.68 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 87 |
| Model Code: | HMQ852 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 51 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 14.56 |
| Series Code: | GR | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

