How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AD: | 8.85 |
| V: | 4.26 in | T: | 3.438 |
| AG: | 10.5 | BE: | 0.38 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| BD: | 6.5 | BF: | 0.41 |
| G: | 2.91 | RQ: | 7.35 in |
| AE1: | 0.97 | B: | 13 |
| F: | 5.81 | AE2: | 0.68 |
| J: | 11 in | I: | 7.5 in |
| D: | 5.12 | AJ: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 14.56 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ852 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Bore Code: | 55 | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output RPM: | 87 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Ratio Range: | 20:1 |
| Output Diameter (in): | 3.438 in | Series Code: | GR |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

