How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AD: | 8.85 |
| I: | 7.5 in | G: | 2.91 |
| BE: | 0.38 in | BD: | 6.5 |
| AK: | 4.5 | V: | 4.26 in |
| F: | 5.81 | AG: | 10.5 |
| J: | 11 in | LQ: | 7.85 in |
| AE1: | 0.97 | AE2: | 0.68 |
| D: | 5.12 | AJ: | 5.88 |
| C: | 14 in | RQ: | 7.35 in |
| BF: | 0.41 | T: | 2.25 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | HMQ852 | Output Diameter (in): | 2.25 in |
| Ratio Range: | 25:1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 12.19 |
| Series Code: | GR | Center Distance (in): | 5.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

