How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | J: | 11 in |
| LQ: | 7.85 in | T: | 2.5 |
| V: | 4.26 in | AE1: | 0.97 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | C: | 14 in |
| BF: | 0.41 | F: | 5.81 |
| AK: | 4.5 | AE2: | 0.68 |
| I: | 7.5 in | RQ: | 7.35 in |
| BE: | 0.38 in | G: | 2.91 |
| AD: | 8.85 | AG: | 10.5 |
| BD: | 6.5 |
Technical Specifications
| Motor Frame Size: | 140 | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 12.19 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Ratio Range: | 25:1 | Input Bore (C Face): | 0.875 |
| Output RPM: | 70 | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ852 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

