How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 6.5 |
| T: | 2.25 | J: | 11 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AD: | 8.85 | AE1: | 0.97 |
| B: | 13 | AK: | 4.5 |
| G: | 2.91 | BF: | 0.41 |
| F: | 5.81 | D: | 5.12 |
| AG: | 10.5 | C: | 14 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | V: | 4.26 in |
| RQ: | 7.35 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140 | Output Diameter (in): | 2.25 in |
| Ratio Range: | 30:1 | Output Shaft Direction: | H1 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-H1 | Output RPM: | 58 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | HMQ852 |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 10.538 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

