How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | J: | 11 in |
| LQ: | 7.85 in | V: | 4.26 in |
| G: | 2.91 | D: | 5.12 |
| AD: | 8.85 | AE1: | 0.97 |
| I: | 7.5 in | AK: | 4.5 |
| AJ: | 5.88 | T: | 2.438 |
| BE: | 0.38 in | C: | 14 in |
| F: | 5.81 | AG: | 10.5 |
| RQ: | 7.35 in | BD: | 6.5 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| B: | 13 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 10.538 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 140 | Model Code: | HMQ852 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 58 |
| Bore Code: | 39 | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

