How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE1: | 0.97 |
| I: | 7.5 in | AE2: | 0.68 |
| BE: | 0.38 in | AD: | 8.85 |
| J: | 11 in | BD: | 6.5 |
| BF: | 0.41 | RQ: | 7.35 in |
| D: | 5.12 | B: | 13 |
| AG: | 10.5 | LQ: | 7.85 in |
| C: | 14 in | AJ: | 5.88 |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | G: | 2.91 |
| F: | 5.81 |
Technical Specifications
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 10.538 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.688 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ852 | Bore Code: | 43 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | GR | Ratio Range: | 30:1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | H1 |
| Output RPM: | 58 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Ratio: | 30:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

