How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | J: | 11 in |
| C: | 14 in | AK: | 4.5 |
| V: | 4.26 in | AD: | 8.85 |
| B: | 13 | AG: | 10.5 |
| BD: | 6.5 | BE: | 0.38 in |
| AE2: | 0.68 | AE1: | 0.97 |
| G: | 2.91 | AJ: | 5.88 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| T: | 2.938 | BF: | 0.41 |
| D: | 5.12 | RQ: | 7.35 in |
| F: | 5.81 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output RPM: | 58 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/4 X 4.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 10.538 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | GR |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | Model Code: | HMQ852 |
| Output Shaft Direction: | H1 | Ratio Range: | 30:1 |
| Bore Code: | 47 | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

