How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | J: | 11 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| C: | 14 in | AJ: | 5.88 |
| RQ: | 7.35 in | AK: | 4.5 |
| BD: | 6.5 | F: | 5.81 |
| G: | 2.91 | BE: | 0.38 in |
| AE2: | 0.68 | BF: | 0.41 |
| AG: | 10.5 | AE1: | 0.97 |
| LQ: | 7.85 in | B: | 13 |
| I: | 7.5 in | AD: | 8.85 |
| T: | 2.188 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 43 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 0.875 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 35 |
| Ratio: | 40:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Model Code: | HMQ852 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.105 | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

