How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AE2: | 0.68 |
| BF: | 0.41 | G: | 2.91 |
| AD: | 8.85 | J: | 11 in |
| I: | 7.5 in | BE: | 0.38 in |
| F: | 5.81 | BD: | 6.5 |
| RQ: | 7.35 in | AE1: | 0.97 |
| AG: | 10.5 | AJ: | 5.88 |
| C: | 14 in | T: | 2.25 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| D: | 5.12 | V: | 4.26 in |
| B: | 13 |
Technical Specifications
| Center Distance (in): | 5.25 | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ852 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 8.105 | Series Code: | GR |
| Bore Code: | 36 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 43 | Ratio: | 40:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

