Grove Gear W8520592.40 - HMQ852-40-H1-140-40
Part #:W8520592.40
Catalog #:HMQ852-40-H1-140-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BD: | 6.5 |
| D: | 5.12 | C: | 14 in |
| LQ: | 7.85 in | AJ: | 5.88 |
| BE: | 0.38 in | J: | 11 in |
| G: | 2.91 | F: | 5.81 |
| AG: | 10.5 | I: | 7.5 in |
| AE2: | 0.68 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| B: | 13 | BF: | 0.41 |
| T: | 2.5 | AE1: | 0.97 |
| AD: | 8.85 |
Technical Specifications
| Bore Code: | 40 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 43 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 8.105 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Model Code: | HMQ852 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

