How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | RQ: | 7.35 in |
| BD: | 6.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| J: | 11 in | B: | 13 |
| G: | 2.91 | BF: | 0.41 |
| BE: | 0.38 in | C: | 14 in |
| F: | 5.81 | D: | 5.12 |
| AE2: | 0.68 | AD: | 8.85 |
| AE1: | 0.97 | T: | 3 |
| LQ: | 7.85 in | AG: | 10.5 |
| AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 8.105 |
| Model Code: | HMQ852 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 40:1 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output RPM: | 43 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 40:1 | Assembly: | HMQ-H1 |
| Series Code: | GR | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 48 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

