Grove Gear W8520593.32 - HMQ852-50-H1-140-32
Part #:W8520593.32
Catalog #:HMQ852-50-H1-140-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | T: | 2 |
| F: | 5.81 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 10.5 |
| V: | 4.26 in | J: | 11 in |
| B: | 13 | AK: | 4.5 |
| LQ: | 7.85 in | RQ: | 7.35 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | G: | 2.91 |
| AJ: | 5.88 | AD: | 8.85 |
| C: | 14 in | I: | 7.5 in |
| BD: | 6.5 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Model Code: | HMQ852 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Bore Code: | 32 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 6.777 | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

