How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| BF: | 0.41 | G: | 2.91 |
| D: | 5.12 | AJ: | 5.88 |
| F: | 5.81 | BE: | 0.38 in |
| AE1: | 0.97 | LQ: | 7.85 in |
| I: | 7.5 in | T: | 2.25 |
| AE2: | 0.68 | J: | 11 in |
| AG: | 10.5 | BD: | 6.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AK: | 4.5 | RQ: | 7.35 in |
| AD: | 8.85 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Model Code: | HMQ852 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Bore Code: | 36 |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 50:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Input HP @ 1750 RPM: | 6.777 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

