Grove Gear W8520593.39 - HMQ852-50-H1-140-39
Part #:W8520593.39
Catalog #:HMQ852-50-H1-140-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BD: | 6.5 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| C: | 14 in | D: | 5.12 |
| J: | 11 in | BE: | 0.38 in |
| AJ: | 5.88 | AE1: | 0.97 |
| AK: | 4.5 | AG: | 10.5 |
| I: | 7.5 in | V: | 4.26 in |
| T: | 2.438 | F: | 5.81 |
| G: | 2.91 | B: | 13 |
| BF: | 0.41 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Bore Code: | 39 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ852 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 35 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.777 |
| Ratio Range: | 50:1 | Motor Frame Size: | 140 |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

