How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | I: | 7.5 in |
| AK: | 4.5 | BE: | 0.38 in |
| AE1: | 0.97 | LQ: | 7.85 in |
| C: | 14 in | T: | 2.5 |
| V: | 4.26 in | AJ: | 5.88 |
| RQ: | 7.35 in | AE2: | 0.68 |
| G: | 2.91 | BF: | 0.41 |
| BD: | 6.5 | B: | 13 |
| D: | 5.12 | AG: | 10.5 |
| F: | 5.81 | J: | 11 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.777 |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Model Code: | HMQ852 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Bore Code: | 40 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

